IESNA:LM-63-2002
[TEST]P1445062
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA ( )
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]5/5/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]XAS300-SFPM (4000K-120W-T3)
[LUMINAIRE]XAS300 ALL-SELECTABLE AREA SITE LUMINAIRE.
[MORE]LUMEN OUTPUT - 40% (120W)
[MORE]OPTICS - TYPE 3
[LAMP]4000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area
[_SEARCH_MOUNTING] Arm, Wall, Slipfitter
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]20730
TILT=NONE
1 45292 1 181 25 1 2 0.315 0.46 0
1 1 123.2
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90 91 92 93 94 95 96 97 98 99
100 101 102 103 104 105 106 107 108 109
110 111 112 113 114 115 116 117 118 119
120 121 122 123 124 125 126 127 128 129
130 131 132 133 134 135 136 137 138 139
140 141 142 143 144 145 146 147 148 149
150 151 152 153 154 155 156 157 158 159
160 161 162 163 164 165 166 167 168 169
170 171 172 173 174 175 176 177 178 179
180
0 15 30 45 60 75 90 105 120 135
150 165 180 195 210 225 240 255 270 285
300 315 330 345 360
2852.5 2925.7 3007.4 3098.2 3199.8 3309.6 3431.7 3562.2 3703.2 3855.2
4018.2 4195 4378.7 4579.3 4790.8 5007.3 5227.9 5449 5665.9 5877.8
6080.1 6273.3 6449.1 6620.7 6779.5 6931.5 7062.4 7177.3 7280.7 7389.6
7521 7628.6 7706.8 7732.9 7707.3 7635 7541.1 7458.7 7412.5 7385.5
7364.5 7340.7 7310.9 7273.8 7229 7174.1 7113.2 7049.6 6984.6 6918.7
6848.2 6770.4 6682 6583.6 6467.8 6341 6192.7 6025.7 5835.7 5633.9
5391.8 5094.7 4742.7 4344.3 3940.6 3562.8 3241.5 2990.2 2789.7 2586.3
2267.6 1769.6 1175.3 659.2 500.2 344.7 189.1 159.4 138.9 124.4
111.8 99.8 88.4 76.6 65 53.1 40.9 28.7 16.5 7.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2852.5 2924.8 3003.4 3089.2 3185 3291.2 3407.9 3535.4 3667.8 3814
3969.4 4137.6 4313.5 4506 4706.6 4912.5 5121.3 5330.9 5540.1 5742.8
5940.5 6130.5 6306.2 6478.3 6638.5 6794.6 6932.4 7055.1 7163.5 7267.9
7392.4 7507.7 7596.5 7645 7635.9 7575.9 7497.2 7405.7 7343.9 7310.9
7288.9 7271.1 7251.4 7229 7201.5 7166.3 7124.2 7077.5 7029 6975.4
6919.6 6856.4 6782.7 6699.4 6599.2 6480.6 6345.2 6191.8 6017 5824.3
5611 5366.6 5072.3 4743.2 4387 4030.9 3690.8 3377.9 3105.6 2873.2
2638.3 2331 1902.8 1379.5 863.1 484.6 378.1 278 177.9 150.2
130.5 113.5 99 86.8 73.6 60.8 48.4 36.5 24.6 12.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2852.5 2918 2988 3063 3147.6 3239.8 3342.3 3454 3572.3 3701.5
3835.8 3983 4137.9 4300.4 4473.6 4651.2 4833.4 5016.9 5201.8 5382.1
5557.9 5728.6 5888.8 6045.4 6197.8 6345.2 6488.4 6625.3 6750.2 6867.4
6987.3 7114.1 7233.1 7332.4 7393.8 7400.6 7362.2 7300.8 7237.2 7188.2
7161.7 7146.6 7135.6 7122.8 7107.2 7087.5 7062.8 7032.2 6997.8 6954.8
6908.1 6855.5 6796.4 6735.1 6668.3 6593.7 6507.2 6406.9 6291.1 6162.5
6018.4 5856.3 5675.1 5465.4 5234.8 4973 4697.4 4419 4134.2 3850.9
3569.1 3297.2 3020.2 2721.4 2384.9 2011.1 1590.5 1187.7 873 629.5
443.3 313.9 186 150.1 123.5 92.6 65 48.4 33.7 19
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2852.5 2908.3 2963 3023.1 3091.3 3163.1 3244.7 3332.4 3427.2 3528.2
3637.3 3753 3873.7 4001.6 4136.9 4276.4 4421.7 4567.4 4715.7 4863.6
5008.2 5152.4 5292 5428.4 5559.3 5688.3 5813.8 5934.1 6055.9 6174
6293.4 6415.6 6536 6651.8 6759.4 6840.4 6887.1 6893.5 6869.2 6839
6818.4 6806.5 6806.1 6814.8 6824.8 6831.7 6834.4 6832.6 6824.8 6812.5
6794.6 6772.6 6745.2 6715 6677.4 6632.1 6579.5 6519.1 6449.5 6373.1
6286.1 6185.4 6068.7 5937.3 5790 5623.8 5435.2 5222.9 4987.1 4729.5
4457.1 4181.2 3907.1 3632.8 3349.2 3033.4 2681.9 2232.7 1687.8 1083.2
580.7 443 313.2 183.4 157.1 134.7 112.2 86.4 57.1 30.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2852.5 2894.5 2932.1 2973.7 3020.6 3073 3129.2 3189.2 3254.2 3323.4
3398.4 3477 3561.6 3651.2 3745.9 3842.7 3945.1 4051.3 4160.2 4267.6
4377.2 4487.1 4595.8 4707.5 4813.2 4917.1 5020.6 5125.4 5225.2 5323.1
5420.6 5522.2 5629.8 5744.6 5856.8 5950.2 6033 6093.4 6134.2 6149.3
6144.2 6142.8 6151.1 6164.4 6181.3 6204.6 6230.3 6258.6 6283.8 6306.2
6323.6 6339.2 6352 6358.4 6359.8 6357.1 6347.4 6331 6304.4 6269.6
6224.8 6168 6103.5 6028 5939.6 5841.7 5728.6 5593.1 5440.3 5258.1
5044.4 4804.5 4534.7 4243.1 3911.7 3555.4 3153.8 2699.6 2191.2 1652.8
1144.2 657.9 476.3 301.2 126.2 97.6 75.6 56.1 39 21.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2852.5 2878.1 2897.4 2919.4 2945.3 2975.3 3006.7 3040.9 3077.9 3118.4
3161.9 3208.4 3258 3310.4 3366.5 3424.1 3485.3 3551.4 3619.2 3688.3
3758.7 3831.5 3904 3979.3 4051.9 4125.3 4201.9 4278.8 4354.4 4434.3
4516.4 4596.7 4676.4 4756 4846.6 4941.8 5036.1 5113.5 5180.3 5232.9
5267.7 5286 5302 5322.6 5353.8 5387.6 5421.5 5456.3 5489.7 5522.7
5553.3 5580.8 5605.5 5625.6 5642.1 5654.5 5662.3 5665.5 5663.2 5654.5
5637.5 5609.2 5568.9 5523.1 5466.4 5397.7 5320.4 5220.1 5090.6 4932.7
4736.8 4484.2 4187.5 3831.1 3428.5 2975.3 2500.3 1947.6 1334.1 763.1
388.5 267.6 152.1 123.8 103.7 84.4 64.3 46.3 32.2 18.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2852.5 2845.9 2846.4 2849.1 2855 2864.3 2874.5 2886.1 2900.6 2917.3
2935.9 2955.6 2978 3003.2 3032.1 3061.9 3094 3127.6 3163.5 3200.6
3239.2 3278.1 3317.8 3356.8 3396 3435.3 3474.8 3515 3556.9 3600.5
3646.3 3693.7 3742.9 3793.5 3845.6 3899.5 3954.6 4011 4068.7 4127
4176.9 4216.1 4244.9 4265.5 4285.1 4308.5 4335.8 4363.8 4391.8 4418.6
4444.5 4467.3 4487.5 4505.5 4521.2 4535.2 4548.1 4557.4 4562.2 4563.2
4559.5 4548.7 4529.9 4510.3 4483 4445.1 4391.9 4317.7 4210.1 4050.9
3813.5 3490.6 3135.7 2784 2450.6 2069.4 1530.7 992.1 458.8 201.9
141.7 122.5 107.8 93 78.2 64.4 50.5 36.4 23.2 16.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2852.5 2827.7 2810.4 2796.1 2784.3 2776.1 2769.1 2763.6 2760.1 2757.7
2756.9 2757.4 2760 2763.8 2769.5 2777.4 2787.1 2797.7 2810.7 2825.5
2841.5 2858.3 2876.2 2893.7 2911 2927 2944.1 2961.1 2977.5 2994.9
3013.5 3032.7 3053.7 3073.6 3097.8 3123.5 3150.5 3175 3199.4 3225.6
3253.5 3285.6 3313.1 3335 3354.9 3377.3 3401.1 3428.4 3458 3489.9
3525.3 3560.9 3595.1 3629.5 3662 3693.5 3725.4 3755.9 3783.9 3807.4
3830.5 3850.4 3865.5 3875.7 3879.9 3878 3870.6 3846.5 3803.1 3722.2
3581.1 3374.3 3123.2 2874.5 2672.7 2489.8 2207.6 1742.8 1242.8 742.8
250.8 163 132.4 109.4 86.4 68.5 52.9 39.3 27.2 18.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2852.5 2812.3 2779.2 2749.5 2723.8 2700.1 2679.8 2661.1 2644 2626.6
2611.1 2595.9 2583.3 2572.3 2562.1 2554.5 2548.6 2543.6 2540.1 2539.8
2540.8 2542.8 2547.1 2551.8 2557.3 2563.9 2571.5 2578.8 2585.8 2592.8
2601 2610 2619.7 2629 2638.1 2648.7 2661.6 2675.4 2690 2705.8
2723.3 2743.2 2764.4 2789 2814.1 2839.4 2864.5 2889 2915 2942
2968.8 2995.4 3021.4 3051.5 3084.7 3118 3152.8 3191.3 3231.8 3273.9
3315.9 3361.8 3409.1 3456.2 3499.9 3542.2 3577.5 3612.9 3643.5 3669.4
3684.6 3675.9 3635 3553.5 3441.9 3314.5 3215.1 3134.7 3033 2771
2229.9 1583.9 937.8 305.8 203.1 166 133.9 101.9 70.1 47.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2852.5 2799.3 2753.2 2711.7 2674.2 2640.9 2610.3 2579.6 2550.5 2523.8
2500.1 2477.3 2456.4 2436.8 2419.3 2403.5 2389.4 2377.3 2367.2 2358.3
2352 2347 2343 2340.6 2339 2338.6 2338.2 2338.2 2338.8 2339
2339.4 2341.2 2344.2 2347.2 2351.1 2356.4 2363.1 2372.6 2385.6 2401.8
2420.8 2441.9 2463.8 2487.7 2511.3 2535.3 2558.7 2580.5 2601.6 2621.7
2639.8 2658.9 2678.6 2700.4 2724.4 2752 2782.7 2817.3 2855 2895.4
2938.7 2986.3 3038.3 3094.3 3155.9 3222.5 3292.1 3366.5 3446.2 3530.5
3619.5 3714.2 3808.9 3907.1 3993.3 4046.1 4044.6 3976 3817.3 3532.1
3065.2 2485.9 1896.3 1435.1 1101.6 768 434.9 300.2 165.7 33
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2852.5 2790.1 2735 2684.4 2639.9 2598.7 2558.1 2519 2483.7 2450.4
2419.9 2391.9 2367.2 2344.5 2324.2 2306.8 2289.8 2275.6 2262.8 2252
2242.9 2234.1 2226.5 2221.1 2215.7 2211 2206.4 2202.2 2198.6 2196.5
2195.6 2194.9 2194.6 2194.1 2194.1 2196 2201.6 2210.9 2224.5 2239.6
2256.7 2273.6 2289.3 2303.2 2316 2327.2 2336.8 2346 2355.3 2366.9
2379.7 2395.2 2412.7 2434.4 2458.2 2484.7 2511.9 2541.3 2575.1 2611
2650.3 2693.2 2740.1 2788.6 2841.6 2904.1 2980.2 3067 3165.3 3276.7
3399.1 3530.3 3652.9 3783.8 3917.8 4023.1 4086.4 4065.7 3890.9 3472.1
3000.1 2604.9 2333.2 2184 1654.5 1125 596 322 241.5 161
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2852.5 2785.6 2724.6 2669.7 2620.4 2572.7 2527.3 2483.3 2443.4 2405.1
2370.3 2338.8 2312 2287.5 2264.2 2244.4 2225.9 2209 2194.2 2180.2
2165.8 2151 2137.7 2126.3 2116.3 2109 2104.2 2101.4 2100.8 2101.4
2103 2105.6 2109.1 2112.6 2117 2121.6 2127.5 2134.1 2140.1 2145.6
2151.9 2157.9 2163.4 2168.7 2173.6 2179.2 2184.7 2192.6 2203.5 2215.8
2228.7 2243.3 2260.3 2279.9 2301.6 2326 2353.1 2383 2414.9 2452.1
2489.4 2528.1 2570.3 2624.2 2687.4 2759.4 2842.2 2939 3042.2 3143.8
3235.3 3320.3 3396.6 3428.2 3358.6 3147.1 2766.1 2240.2 1874.3 1958.1
2390.9 2546.4 2010.3 1454 897.7 350.8 246.8 142.7 41.5 21.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2852.5 2785.7 2723.1 2666.7 2615.7 2567.2 2519.3 2474.2 2432.4 2392.6
2356.8 2323.8 2294.2 2267.3 2243.1 2221.7 2202.1 2184.8 2168.5 2151.8
2134.7 2119.6 2105.2 2093.3 2084.1 2077.2 2072.7 2070.5 2071 2073.2
2076.7 2081.9 2088.7 2096.6 2104.2 2113.5 2124.2 2134.6 2146.2 2158.7
2172.2 2182.1 2193.3 2204.6 2216 2226.2 2235.2 2243.6 2248.3 2252.1
2256.3 2260.2 2263.2 2266.4 2273.1 2283.3 2298.2 2316.9 2341.8 2372
2408.4 2452.8 2505.1 2565.6 2637.5 2722.2 2818.1 2921.7 3024.5 3098.6
3165 3225.8 3248.1 3158.8 2913.6 2409.9 1819.3 1422.1 1503.4 1922.9
2216.3 2001.1 1455.8 910.4 370.9 296.9 222.9 149 75 1.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2852.5 2790.5 2730.6 2676.2 2627.3 2581 2534.7 2491.4 2451.1 2412.9
2377.5 2345.7 2316 2290.8 2267.1 2245.4 2226.5 2209.9 2195.4 2181.8
2169.2 2157 2146.5 2136.9 2128.7 2122.5 2119.3 2118.2 2119 2120.8
2123.2 2125.3 2128.1 2131.7 2135.5 2140 2145.3 2151.3 2156.8 2161.2
2165.9 2171.3 2177.5 2185 2192.3 2199.5 2206.7 2215.5 2226.9 2240.5
2255.8 2272.6 2290.5 2310.1 2331.1 2354.7 2381.6 2410.6 2443.4 2478
2514.8 2555.5 2602.8 2660.8 2726.7 2800.6 2884.4 2980.8 3085.5 3181.6
3267.5 3348.9 3418.4 3443.8 3349.7 3098.7 2704.9 2203.9 1913.3 2076.1
2477.4 2486.2 1835.8 1221.1 615 334.4 232 129.6 28.2 14.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2852.5 2799.9 2747.2 2697.9 2654 2612.5 2572.1 2533 2498.1 2463.3
2430.9 2401.8 2375.1 2350.4 2329.9 2310.7 2293.1 2279 2266 2256.4
2248.6 2242.8 2238.1 2234.3 2231 2229.5 2227.9 2226.1 2224.1 2223.1
2222 2221.1 2220 2219.9 2220.8 2223.6 2229.8 2241.3 2255.8 2273.1
2291 2306.6 2322.1 2335.5 2349.2 2361.4 2372 2381.8 2392.1 2403.4
2417.3 2433.3 2452 2473.4 2498.4 2525.3 2554.2 2586.2 2621.3 2660.2
2701.7 2749.1 2798.4 2846 2900.7 2967.9 3048.5 3136.9 3236.7 3348.7
3472 3598.4 3722.8 3851.2 3969 4059.1 4095.6 4047.3 3808.6 3352.2
2841.2 2385.2 2194.5 1965.7 1453.3 941 436.4 349.5 262.7 175.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2852.5 2813.1 2771.5 2732.1 2696.3 2662.9 2630.8 2599.2 2569.2 2542
2516.4 2492.8 2470.9 2450.6 2432.5 2417.3 2404.8 2394.9 2385.9 2378.6
2373.4 2370.4 2368.6 2368.5 2368.8 2368.9 2369.7 2370.2 2371.2 2373.1
2375.1 2378.3 2381.4 2385.4 2390 2396.1 2403.8 2414.6 2430.2 2448.8
2469.4 2491.5 2514.9 2538 2560.5 2583.1 2603.7 2623.8 2641.9 2659.9
2677.6 2696.1 2716.8 2739.7 2766 2795.4 2828.6 2866.1 2908.2 2953.7
3002.4 3055.9 3113.2 3173.6 3240.5 3310 3382.6 3457.5 3537.3 3620.3
3707.6 3796.9 3886.7 3963.5 3999.5 3993.3 3924.9 3788.8 3568.7 3223.9
2753.8 2181.9 1638 1246.9 855.8 469.1 326.6 184.1 43.9 23.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2852.5 2829.7 2801.7 2775.5 2751.8 2728.3 2707.9 2688.9 2669.6 2650.7
2633.9 2619.9 2608.2 2598.3 2590 2583.3 2577.9 2575.4 2574.9 2576.6
2580.7 2587.2 2594.2 2602.2 2611.6 2620.8 2630.2 2639.1 2648.3 2656.2
2664.5 2672.6 2680.4 2689.2 2697.9 2709.2 2721 2734.2 2748.4 2763.5
2779.1 2796.9 2816.1 2837.2 2861 2887.8 2916.4 2947.1 2978.3 3008.1
3036.5 3063.9 3092.2 3121.7 3154.1 3188.8 3227.4 3268.5 3310.8 3352.8
3395.7 3437 3478.8 3519.6 3558.1 3595.4 3632.2 3659.8 3674.6 3678.1
3661.1 3618.7 3548.5 3441.5 3320 3222.5 3167.8 3086.3 2825 2308.9
1630.6 952.2 284.1 202.3 169.2 138.4 107.4 76.5 58 39.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2852.5 2847.1 2836 2826.3 2817.4 2810 2804.5 2799.5 2795.6 2793
2792.5 2794.1 2798.1 2803.8 2810.5 2818.5 2828.7 2841.8 2856.3 2873
2890.9 2910.9 2931.4 2951.3 2970.8 2990.7 3011 3030.1 3050.1 3070.7
3092.8 3116.4 3140.4 3164.8 3191.2 3220.4 3248.6 3273.4 3297.2 3316.8
3338.6 3357.6 3378.5 3402.3 3427.8 3452.8 3478.2 3507.1 3540.8 3575
3609.9 3645.1 3680.1 3714.3 3746 3774.1 3802 3826.3 3848.1 3868.3
3884.6 3895.6 3900.9 3903.9 3899.2 3885.9 3862.5 3817.8 3745.7 3622.8
3418.5 3152.9 2899 2704.7 2534.5 2257.5 1772.4 1257.5 742.6 229
162.5 132 112 92.1 72.3 56.9 43.1 30.9 21.4 12
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2852.5 2851.8 2857.9 2866.3 2875.7 2886.6 2900.2 2914.3 2929.4 2946.2
2965.5 2988.2 3013.2 3039.2 3066.7 3097.1 3130.3 3164.4 3201 3239.5
3278.7 3319 3358.9 3399.6 3439.5 3481.1 3522 3565.1 3609.8 3657.1
3706.5 3758.9 3813.5 3871.4 3931.1 3990.3 4044.3 4098.1 4150.9 4192.6
4225 4252.8 4277.7 4303.7 4331 4358.1 4385 4413.4 4438.3 4460.7
4480.6 4497.6 4513.8 4528.6 4540.6 4549.4 4557.2 4561.7 4563.7 4557.4
4545.4 4533.3 4517.9 4494.4 4461.2 4407.3 4329.2 4222.5 4061 3823.3
3503.4 3139.1 2789.1 2457.6 2096.7 1574.9 964.9 448.1 336 231.9
127.8 109.8 95.3 81.3 67.2 52.8 39.7 26.6 13.5 4.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2852.5 2869.3 2894 2921.7 2950.7 2981.7 3015.3 3052.1 3090.1 3130.6
3175.1 3224.1 3276 3329.9 3386.3 3444.7 3506.7 3572.7 3639.9 3709.5
3780.1 3854 3928.1 4006 4082.5 4159 4236.3 4315.3 4396.6 4482.6
4567.3 4659.4 4751.9 4848.5 4941.4 5025.6 5106.1 5173.9 5220.6 5251.2
5267.3 5279.6 5299.8 5332.3 5367.5 5401.8 5433.4 5464.1 5496.1 5527.7
5557 5581.7 5601.4 5616 5624.7 5628.4 5625.6 5617.4 5604.1 5583.5
5552.4 5515.3 5471.4 5415.6 5349.2 5267.3 5159.2 5022.8 4859.4 4669
4426.3 4120.3 3772.3 3363.4 2927.9 2447.4 1918.1 1327.7 756.5 378.7
262.6 153 125.2 106.2 88.1 68.9 50.7 36.3 21.9 7.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2852.5 2886.8 2929.8 2976.6 3027.2 3081.3 3137.8 3199.3 3265.2 3334.7
3408.3 3488 3572.2 3663.4 3757.9 3856.7 3959.6 4067.8 4176.4 4287.5
4401.2 4515.8 4630.1 4743.6 4855.8 4964.7 5069.5 5177.1 5281.4 5386.3
5496.1 5611.5 5724.5 5831.6 5928.6 6015.6 6080.1 6114.5 6124.5 6124.5
6123.6 6130.5 6143.3 6161.6 6186.8 6217.5 6249.5 6280.2 6306.2 6328.2
6343.3 6352.5 6358 6359.8 6356.1 6345.6 6327.3 6303 6266.9 6222.9
6172.1 6112.6 6040.8 5955.6 5860 5746.5 5615.6 5470.9 5298.4 5096.1
4865.4 4603.1 4318.3 3988.1 3615.2 3206.7 2768.3 2277.5 1752.8 1251.5
765.4 388.7 257 132.7 104.2 80.2 60.5 43.2 34.9 26.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2852.5 2901.8 2960.3 3024.5 3096 3171.2 3252.6 3340.2 3432.7 3533.4
3640.3 3754.2 3875.2 4004 4140.5 4280.5 4427.8 4577.5 4731.3 4882.3
5031.1 5177.5 5316.2 5455.4 5586.3 5714.4 5840.8 5969.4 6100.3 6225.7
6349.7 6479.7 6594.1 6700.8 6788.2 6845.4 6863.3 6855.9 6828.9 6799.2
6783.6 6784.5 6795.5 6810.2 6822.5 6830.8 6832.1 6828 6818.4 6804.7
6785.9 6764 6736.9 6704.4 6666.5 6623 6569 6502.6 6423.4 6336.5
6241.7 6138.3 6022.9 5889.7 5730.5 5548.7 5346.4 5129.9 4894.7 4641.6
4366.5 4080.2 3792.3 3495.3 3187.1 2848.5 2462.5 1973.3 1346.8 771.7
379.6 287.7 198.1 170.4 147.6 125.5 101.8 73.9 40.7 30.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2852.5 2913.7 2985.2 3064.1 3150.5 3246.2 3349 3459.1 3577.5 3702.8
3838.1 3985.2 4138.5 4303 4474.2 4652.1 4836.1 5025.6 5214.6 5398.2
5574.8 5744.6 5905.3 6060.5 6209.7 6358.4 6507.2 6650 6778.6 6901.3
7021.2 7143.4 7255.1 7333.8 7372.2 7365.8 7328.3 7263.3 7205.6 7170.9
7151.2 7140.2 7128.7 7115.9 7101.7 7083 7060.5 7033.5 6999.7 6958.5
6910.9 6855 6791.9 6727.8 6660.1 6585 6498 6395 6275.6 6141.9
5990 5816 5626.6 5423.3 5193.6 4940.5 4661.7 4379 4091.3 3816.5
3551.8 3277.6 2973.2 2665.8 2337.8 1927.1 1494.2 1132.8 835.1 601
458.6 316.7 174.8 143.3 115.3 82.6 60.5 43.7 28.4 13.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2852.5 2922.6 3001.6 3090.2 3187.7 3294.4 3412.4 3537 3670.4 3817
3973.1 4141.8 4316.5 4508 4706.1 4909.3 5123.5 5338.7 5549.7 5752.4
5948.3 6133.2 6305.3 6477.4 6641.7 6801 6940.6 7064.7 7173.6 7282.1
7405.2 7517.8 7598.8 7635.4 7622.6 7561.7 7476.6 7390.1 7334.3 7303.1
7284.8 7269.3 7252.8 7231.3 7204.7 7168.1 7123.7 7073.8 7020.3 6967.2
6911.3 6852.7 6780.4 6694.4 6591.4 6470.6 6336.5 6184 6005.5 5810.1
5596.3 5351.5 5063.1 4733.6 4367.6 4015.3 3684 3378.5 3111.1 2867.1
2628.4 2327.6 1898 1376.3 884.3 514 402.2 292 181.9 151.1
130.3 112.9 98.9 87.9 74.3 59.7 47 34.9 22.8 10.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2852.5 2925.7 3007.4 3098.2 3199.8 3309.6 3431.7 3562.2 3703.2 3855.2
4018.2 4195 4378.7 4579.3 4790.8 5007.3 5227.9 5449 5665.9 5877.8
6080.1 6273.3 6449.1 6620.7 6779.5 6931.5 7062.4 7177.3 7280.7 7389.6
7521 7628.6 7706.8 7732.9 7707.3 7635 7541.1 7458.7 7412.5 7385.5
7364.5 7340.7 7310.9 7273.8 7229 7174.1 7113.2 7049.6 6984.6 6918.7
6848.2 6770.4 6682 6583.6 6467.8 6341 6192.7 6025.7 5835.7 5633.9
5391.8 5094.7 4742.7 4344.3 3940.6 3562.8 3241.5 2990.2 2789.7 2586.3
2267.6 1769.6 1175.3 659.2 500.2 344.7 189.1 159.4 138.9 124.4
111.8 99.8 88.4 76.6 65 53.1 40.9 28.7 16.5 7.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
